
Cone Part Number |
N/A 8578 |
Cup Part Number |
N/A 8520CD |
Bore (d) |
N/A 9.5000 in241.300 mm |
O.D. (D) |
N/A 12.875 in327.025 mm |
Width (T) |
N/A 4.5 in114.3 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 206000 lbf918000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30700 lbf137000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 53500 lbf238000 N |
| e Factor 4 | N/A 0.41 |
| K Factor 5 | N/A 1.44 |
Series |
N/A 8500 |
Outer Ring Width (C) |
N/A 3.25 in82.55 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.39 in264 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 12.29 in311.91 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.24 in6.1 mm |
| Effective Center Location8 | N/A 0.3 in7.6 mm |
Inner Ring Width (B) |
N/A 2.0625 in52.388 mm |
Weight |
N/A 52.07 lb23.62 Kg |