
Cone Part Number |
N/A 861 |
Cup Part Number |
N/A 854D |
Bore (d) |
N/A 4.0000 in101.600 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 4.9999 in126.997 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 179000 lbf797000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26700 lbf119000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 46400 lbf207000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.74 |
Series |
N/A 855 |
Outer Ring Width (C) |
N/A 4 in101.6 mm |
| Max Shaft Fillet Radius6 | N/A 0.310 in7.900 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.2 in132 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.86 in174.24 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A -0.6 in-15.2 mm |
Inner Ring Width (B) |
N/A 2.2650 in57.531 mm |
Weight |
N/A 32.3 lb14.649 Kg |