
Cone Part Number |
N/A 898 |
Cup Part Number |
N/A 892CD |
Bore (d) |
N/A 5.5000 in139.700 mm |
O.D. (D) |
N/A 9.0000 in228.600 mm |
Width (T) |
N/A 4.8749 in123.822 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 204000 lbf906000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30300 lbf135000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 52800 lbf235000 N |
| e Factor 4 | N/A 0.42 |
| K Factor 5 | N/A 1.39 |
Series |
N/A 895 |
Outer Ring Width (C) |
N/A 3.875 in98.425 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.38 in162 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.54 in216.90 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.19 in4.8 mm |
| Effective Center Location8 | N/A -0.24 in-6.1 mm |
Inner Ring Width (B) |
N/A 2.25 in57.15 mm |
Weight |
N/A 39.46 lb17.898 Kg |