
Cone Part Number |
N/A 9285 |
Cup Part Number |
N/A 9220D |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 6.3750 in161.925 mm |
Width (T) |
N/A 4.156 in105.562 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 138000 lbf614000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 20600 lbf91400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 35800 lbf159000 N |
| e Factor 4 | N/A 0.71 |
| K Factor 5 | N/A 0.82 |
Series |
N/A 9200 |
Outer Ring Width (C) |
N/A 2.781 in70.637 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.37 in111 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.04 in153.42 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.33 in8.4 mm |
| Effective Center Location8 | N/A 0 in0 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 18.74 lb8.502 Kg |