
Cone Part Number |
N/A 93825A |
Cup Part Number |
N/A 93127CD |
Bore (d) |
N/A 8.2500 in209.550 mm |
O.D. (D) |
N/A 12.5000 in317.500 mm |
Width (T) |
N/A 5.7499 in146.047 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 286000 lbf1270000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 42600 lbf190000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 74200 lbf330000 N |
| e Factor 4 | N/A 0.52 |
| K Factor 5 | N/A 1.12 |
Series |
N/A 93000 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.5 in12.7 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.84 in250 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.81 in299.97 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.32 in8.1 mm |
| Effective Center Location8 | N/A 0.31 in7.9 mm |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Weight |
N/A 79.03 lb35.848 Kg |