
Cone Part Number |
N/A 94649 |
Cup Part Number |
N/A 94118D |
Bore (d) |
N/A 6.5 in165.1 mm |
O.D. (D) |
N/A 11.7500 in298.450 mm |
Width (T) |
N/A 5.625 in142.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 258000 lbf1150000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38500 lbf171000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 67000 lbf298000 N |
| e Factor 4 | N/A 0.47 |
| K Factor 5 | N/A 1.25 |
Series |
N/A 94000 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.76 in197 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.75 in272.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.24 in6.1 mm |
| Effective Center Location8 | N/A -0.03 in-0.8 mm |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Weight |
N/A 88.83 lb40.291 Kg |