
Cone Part Number |
N/A 95475 |
Cup Part Number |
N/A 95927CD |
Bore (d) |
N/A 4.7500 in120.650 mm |
O.D. (D) |
N/A 9.25 in234.95 mm |
Width (T) |
N/A 5.6249 in142.872 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 246000 lbf1090000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 36700 lbf163000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 63800 lbf284000 N |
| e Factor 4 | N/A 0.37 |
| K Factor 5 | N/A 1.58 |
Series |
N/A 95000 |
Outer Ring Width (C) |
N/A 4.5 in114.3 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.87 in149 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.58 in216.92 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.22 in5.6 mm |
| Effective Center Location8 | N/A -0.55 in-14 mm |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Weight |
N/A 57.18 lb25.934 Kg |