
Cone Part Number |
N/A 96825 |
Cup Part Number |
N/A 96140CD |
Bore (d) |
N/A 8.2500 in209.550 mm |
O.D. (D) |
N/A 14 in355.6 mm |
Width (T) |
N/A 5.9999 in152.397 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 297000 lbf1320000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 44200 lbf197000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 77000 lbf343000 N |
| e Factor 4 | N/A 0.59 |
| K Factor 5 | N/A 0.99 |
Series |
N/A 96000 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.69 in246 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.16 in334.01 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.43 in10.9 mm |
| Effective Center Location8 | N/A 0.67 in17 mm |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Weight |
N/A 121.15 lb54.955 Kg |