
Cone Part Number |
N/A EE130889 |
Cup Part Number |
N/A 131402D |
Bore (d) |
N/A 8.875 in225.425 mm |
O.D. (D) |
N/A 14 in355.6 mm |
Width (T) |
N/A 6.25 in158.75 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 312000 lbf1390000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 46400 lbf206000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 80800 lbf359000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.77 |
Series |
N/A 130000 |
Outer Ring Width (C) |
N/A 4.625 in117.475 mm |
| Max Shaft Fillet Radius6 | N/A 0.270 in6.900 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.04 in255 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.07 in331.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.45 in11.4 mm |
| Effective Center Location8 | N/A -0.39 in-9.9 mm |
Inner Ring Width (B) |
N/A 2.7500 in69.850 mm |
Weight |
N/A 107.83 lb48.91 Kg |