
Cone Part Number |
N/A EE130902 |
Cup Part Number |
N/A 131401CD |
Bore (d) |
N/A 9.0000 in228.600 mm |
O.D. (D) |
N/A 14 in355.6 mm |
Width (T) |
N/A 6 in152.4 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 330000 lbf1470000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 49100 lbf219000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 85600 lbf381000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.77 |
Series |
N/A 130000 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.270 in6.900 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.12 in257 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13 in330.2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.45 in11.4 mm |
| Effective Center Location8 | N/A -0.39 in-9.9 mm |
Inner Ring Width (B) |
N/A 2.7500 in69.850 mm |
Weight |
N/A 104.35 lb47.332 Kg |