
Cone Part Number |
N/A EE161400 |
Cup Part Number |
N/A 161901CD |
Bore (d) |
N/A 14 in355.6 mm |
O.D. (D) |
N/A 19.0000 in482.600 mm |
Width (T) |
N/A 5.2499 in133.347 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 246000 lbf1090000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 36600 lbf163000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 63800 lbf284000 N |
| e Factor 4 | N/A 0.5 |
| K Factor 5 | N/A 1.17 |
Series |
N/A 160000 |
Outer Ring Width (C) |
N/A 3.5 in88.9 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 15.2 in386 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 17.95 in454.91 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.51 in13 mm |
| Effective Center Location8 | N/A 1.33 in33.8 mm |
Inner Ring Width (B) |
N/A 2.1875 in55.563 mm |
Weight |
N/A 120.3 lb54.567 Kg |