
Cone Part Number |
N/A EE170975 |
Cup Part Number |
N/A 171451CD |
Bore (d) |
N/A 9.7500 in247.650 mm |
O.D. (D) |
N/A 14.5000 in368.300 mm |
Width (T) |
N/A 4.75 in120.65 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 252000 lbf1120000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 37500 lbf167000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 65200 lbf290000 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.61 |
Series |
N/A 170000 |
Outer Ring Width (C) |
N/A 3.375 in85.725 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.79 in274 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.34 in338.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.4 in10.2 mm |
| Effective Center Location8 | N/A 0.23 in5.8 mm |
Inner Ring Width (B) |
N/A 2 in50.8 mm |
Weight |
N/A 79.31 lb35.974 Kg |