
Cone Part Number |
N/A EE222070 |
Cup Part Number |
N/A 222127CD |
Bore (d) |
N/A 7.0000 in177.800 mm |
O.D. (D) |
N/A 12.6250 in320.675 mm |
Width (T) |
N/A 7.3125 in185.738 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 374000 lbf1660000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 55600 lbf247000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 96900 lbf431000 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.46 |
Series |
N/A 222000 |
Outer Ring Width (C) |
N/A 5.4375 in138.113 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.03 in204 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.75 in297.94 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.56 in14.2 mm |
| Effective Center Location8 | N/A -0.65 in-16.5 mm |
Inner Ring Width (B) |
N/A 3.375 in85.725 mm |
Weight |
N/A 128.87 lb58.456 Kg |