
Cone Part Number |
N/A EE231400 |
Cup Part Number |
N/A 231976CD |
Bore (d) |
N/A 14 in355.6 mm |
O.D. (D) |
N/A 19.75 in501.65 mm |
Width (T) |
N/A 6.1249 in155.572 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 412000 lbf1830000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 61300 lbf273000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 107000 lbf475000 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.33 |
Series |
N/A 230000 |
Outer Ring Width (C) |
N/A 4.25 in107.95 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 15.28 in388 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 18.98 in482.09 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.71 in18 mm |
| Effective Center Location8 | N/A 0.77 in19.6 mm |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Weight |
N/A 173.64 lb78.763 Kg |