
Cone Part Number |
N/A EE234160 |
Cup Part Number |
N/A 234213CD |
Bore (d) |
N/A 16.0000 in406.400 mm |
O.D. (D) |
N/A 21.25 in539.75 mm |
Width (T) |
N/A 5.6249 in142.872 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 425000 lbf1890000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 63300 lbf282000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 110000 lbf490000 N |
| e Factor 4 | N/A 0.48 |
| K Factor 5 | N/A 1.23 |
Series |
N/A 234000 |
Outer Ring Width (C) |
N/A 4 in101.6 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 17.13 in435 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 20.31 in515.62 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.5 in12.7 mm |
| Effective Center Location8 | N/A 1.4 in35.6 mm |
Inner Ring Width (B) |
N/A 2.4063 in61.12 mm |
Weight |
N/A 160.76 lb72.918 Kg |