
Cone Part Number |
N/A EE241701 |
Cup Part Number |
N/A 242376D |
Bore (d) |
N/A 17.0000 in431.800 mm |
O.D. (D) |
N/A 23.75 in603.25 mm |
Width (T) |
N/A 6.035 in153.289 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 441000 lbf1960000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 292000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 114000 lbf509000 N |
| e Factor 4 | N/A 1.2 |
| K Factor 5 | N/A 1.11 |
Series |
N/A 240000 |
Outer Ring Width (C) |
N/A 3.875 in98.425 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 18.35 in446 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 22.13 in562.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.69 in17.5 mm |
| Effective Center Location8 | N/A 1.85 in47 mm |
Inner Ring Width (B) |
N/A 2.875 in73.025 mm |
Weight |
N/A 257.5 lb116.79 Kg |