
Cone Part Number |
N/A EE243192 |
Cup Part Number |
N/A 243251CD |
Bore (d) |
N/A 19.253 in489.026 mm |
O.D. (D) |
N/A 24.9950 in634.873 mm |
Width (T) |
N/A 7 in177.8 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 574000 lbf2560000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 380000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 149000 lbf662000 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.7 |
Series |
N/A 243000 |
Outer Ring Width (C) |
N/A 5.625 in142.875 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 20.55 in522 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 24.09 in611.89 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
| Effective Center Location8 | N/A 0.75 in19.1 mm |
Inner Ring Width (B) |
N/A 3.1875 in80.963 mm |
Weight |
N/A 293.8 lb133.29 Kg |