
Cone Part Number |
N/A EE244180 |
Cup Part Number |
N/A 244236CD |
Bore (d) |
N/A 18.0000 in457.200 mm |
O.D. (D) |
N/A 23.5 in596.9 mm |
Width (T) |
N/A 6.4999 in165.097 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 554000 lbf2460000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 82400 lbf367000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 144000 lbf639000 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.44 |
Series |
N/A 244000 |
Outer Ring Width (C) |
N/A 4.75 in120.65 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 19.45 in494 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 22.48 in570.74 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.49 in12.4 mm |
| Effective Center Location8 | N/A 1.05 in26.7 mm |
Inner Ring Width (B) |
N/A 2.875 in73.025 mm |
Weight |
N/A 226.2 lb102.601 Kg |