
Cone Part Number |
N/A EE275095 |
Cup Part Number |
N/A 275156CD |
Bore (d) |
N/A 9.5000 in241.300 mm |
O.D. (D) |
N/A 15.5 in393.7 mm |
Width (T) |
N/A 6.1874 in157.16 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 396000 lbf1760000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 59000 lbf262000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 103000 lbf457000 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 275000 |
Outer Ring Width (C) |
N/A 4.3125 in109.538 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.94 in278 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.96 in379.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.54 in13.7 mm |
| Effective Center Location8 | N/A 0.1 in2.5 mm |
Inner Ring Width (B) |
N/A 2.7500 in69.850 mm |
Weight |
N/A 143.37 lb65.029 Kg |