
Cone Part Number |
N/A EE295110 |
Cup Part Number |
N/A 295192CD |
Bore (d) |
N/A 11 in279.4 mm |
O.D. (D) |
N/A 19.2500 in488.950 mm |
Width (T) |
N/A 10 in254 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 948000 lbf4220000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 628000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 246000 lbf1090000 N |
| e Factor 4 | N/A 0.65 |
| K Factor 5 | N/A 1.87 |
Series |
N/A 295000 |
Outer Ring Width (C) |
N/A 7.75 in196.85 mm |
| Max Shaft Fillet Radius6 | N/A 0.050 in1.300 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.93 in303 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 17.8 in452.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.69 in17.5 mm |
| Effective Center Location8 | N/A -1.22 in-31 mm |
Inner Ring Width (B) |
N/A 4.75 in120.65 mm |
Weight |
N/A 396 lb179.61 Kg |