
Cone Part Number |
N/A EE328167 |
Cup Part Number |
N/A 328268D |
Bore (d) |
N/A 16.75 in425.45 mm |
O.D. (D) |
N/A 26.996 in685.698 mm |
Width (T) |
N/A 12.25 in311.15 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1230000 lbf5450000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 812000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 318000 lbf1410000 N |
| e Factor 4 | N/A 0.87 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 328000 |
Outer Ring Width (C) |
N/A 9.25 in234.95 mm |
| Max Shaft Fillet Radius6 | N/A 0.5 in12.7 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 18.98 in482 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 25.07 in636.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.8 in20.3 mm |
| Effective Center Location8 | N/A -0.32 in-8.1 mm |
Inner Ring Width (B) |
N/A 5.622 in142.799 mm |
Weight |
N/A 892.6 lb404.83 Kg |