
Cone Part Number |
N/A EE426200 |
Cup Part Number |
N/A 426331CD |
Bore (d) |
N/A 20 in508 mm |
O.D. (D) |
N/A 33 in838.2 mm |
Width (T) |
N/A 12 in304.8 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1410000 lbf6290000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 936000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 366000 lbf1630000 N |
| e Factor 4 | N/A 1.07 |
| K Factor 5 | N/A 1.22 |
Series |
N/A 426000 |
Outer Ring Width (C) |
N/A 8.75 in222.25 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 22.2 in564 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 30.24 in767.84 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.8 in20.3 mm |
| Effective Center Location8 | N/A 0.94 in23.9 mm |
Inner Ring Width (B) |
N/A 5.5 in139.7 mm |
Weight |
N/A 1326.6 lb601.74 Kg |