
Cone Part Number |
N/A EE430900 |
Cup Part Number |
N/A 431576CD |
Bore (d) |
N/A 9.0000 in228.600 mm |
O.D. (D) |
N/A 15.75 in400.05 mm |
Width (T) |
N/A 7.3749 in187.322 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 440000 lbf1960000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 65500 lbf291000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 114000 lbf507000 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.33 |
Series |
N/A 430000 |
Outer Ring Width (C) |
N/A 5.375 in136.525 mm |
| Max Shaft Fillet Radius6 | N/A 0.41 in10.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.67 in271 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.49 in364.24 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.55 in14 mm |
| Effective Center Location8 | N/A -0.19 in-4.8 mm |
Inner Ring Width (B) |
N/A 3.4375 in87.313 mm |
Weight |
N/A 192.52 lb87.324 Kg |