
Cone Part Number |
N/A EE450551 |
Cup Part Number |
N/A 451215CD |
Bore (d) |
N/A 5.5000 in139.700 mm |
O.D. (D) |
N/A 12.1250 in307.975 mm |
Width (T) |
N/A 7.8749 in200.022 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 412000 lbf1830000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 61400 lbf273000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 107000 lbf475000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.79 |
Series |
N/A 450000 |
Outer Ring Width (C) |
N/A 5.75 in146.05 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.090 in2.3 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.09 in180 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.83 in274.83 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.68 in17.3 mm |
| Effective Center Location8 | N/A -1.11 in-28.2 mm |
Inner Ring Width (B) |
N/A 3.6875 in93.663 mm |
Weight |
N/A 141.5 lb64.182 Kg |