
Cone Part Number |
N/A EE571703 |
Cup Part Number |
N/A 572651CD |
Bore (d) |
N/A 17.0000 in431.800 mm |
O.D. (D) |
N/A 26.5 in673.1 mm |
Width (T) |
N/A 7.5842 in192.639 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 797000 lbf3540000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 528000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 207000 lbf919000 N |
| e Factor 4 | N/A 0.87 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 570000 |
Outer Ring Width (C) |
N/A 5 in127 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 18.58 in472 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 24.82 in630.4 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.54 in13.72 mm |
| Effective Center Location8 | N/A 0.8 in20.3 mm |
Inner Ring Width (B) |
N/A 3.458 in87.833 mm |
Weight |
N/A 487.1 lb220.93 Kg |