
Cone Part Number |
N/A EE662303 |
Cup Part Number |
N/A 663551CD |
Bore (d) |
N/A 23.0000 in584.200 mm |
O.D. (D) |
N/A 35.5 in901.7 mm |
Width (T) |
N/A 11.7501 in298.453 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1950000 lbf8670000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 290000 lbf1290000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 505000 lbf2250000 N |
| e Factor 4 | N/A 0.7 |
| K Factor 5 | N/A 1.76 |
Series |
N/A 660000 |
Outer Ring Width (C) |
N/A 8.4375 in214.313 mm |
| Max Shaft Fillet Radius6 | N/A 0.310 in7.900 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 24.92 in633 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 33.78 in848.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.71 in18.03 mm |
| Effective Center Location8 | N/A 0.01 in0.3 mm |
Inner Ring Width (B) |
N/A 5.5 in139.7 mm |
Weight |
N/A 1352 lb613.27 Kg |