
Cone Part Number |
N/A EE722115 |
Cup Part Number |
N/A 722186CD |
Bore (d) |
N/A 11.5 in292.1 mm |
O.D. (D) |
N/A 18.5000 in469.900 mm |
Width (T) |
N/A 7.8749 in200.022 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 631000 lbf2810000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 94000 lbf418000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 164000 lbf728000 N |
| e Factor 4 | N/A 0.38 |
| K Factor 5 | N/A 1.55 |
Series |
N/A 722000 |
Outer Ring Width (C) |
N/A 5.875 in149.225 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 12.99 in330 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 17.05 in432.82 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.62 in15.7 mm |
| Effective Center Location8 | N/A -0.3 in-7.6 mm |
Inner Ring Width (B) |
N/A 3.6875 in93.663 mm |
Weight |
N/A 243.77 lb110.572 Kg |