
Cone Part Number |
N/A EE737181 |
Cup Part Number |
N/A 737261D |
Bore (d) |
N/A 18.0000 in457.200 mm |
O.D. (D) |
N/A 26.0000 in660.400 mm |
Width (T) |
N/A 7.6875 in195.262 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 689000 lbf3070000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 457000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 179000 lbf795000 N |
| e Factor 4 | N/A 0.8 |
| K Factor 5 | N/A 1.56 |
Series |
N/A 737000 |
Outer Ring Width (C) |
N/A 5.4375 in138.113 mm |
| Max Shaft Fillet Radius6 | N/A 0.41 in10.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 19.84 in503.9 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 24.45 in618.24 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.48 in12.19 mm |
| Effective Center Location8 | N/A 0.66 in16.8 mm |
Inner Ring Width (B) |
N/A 3.375 in85.725 mm |
Weight |
N/A 440.6 lb199.87 Kg |