
Cone Part Number |
N/A EE743240 |
Cup Part Number |
N/A 743321CD |
Bore (d) |
N/A 24.0000 in609.600 mm |
O.D. (D) |
N/A 32 in812.8 mm |
Width (T) |
N/A 7.5 in190.5 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 812000 lbf3610000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 538000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 211000 lbf937000 N |
| e Factor 4 | N/A 0.69 |
| K Factor 5 | N/A 1.77 |
Series |
N/A 743000 |
Outer Ring Width (C) |
N/A 5.75 in146.05 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 25.39 in645 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 30.23 in767.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.33 in8.4 mm |
| Effective Center Location8 | N/A 1.17 in29.7 mm |
Inner Ring Width (B) |
N/A 3.25 in82.55 mm |
Weight |
N/A 537.2 lb243.69 Kg |