
Cone Part Number |
N/A EE749260 |
Cup Part Number |
N/A 749335CD |
Bore (d) |
N/A 26 in660.4 mm |
O.D. (D) |
N/A 33.6584 in854.923 mm |
Width (T) |
N/A 7.3358 in186.329 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 877000 lbf3900000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 581000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 227000 lbf1010000 N |
| e Factor 4 | N/A 0.74 |
| K Factor 5 | N/A 1.66 |
Series |
N/A 749000 |
Outer Ring Width (C) |
N/A 5.3504 in135.900 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.090 in2.3 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 27.64 in702 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 32.36 in821.94 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.36 in9.14 mm |
| Effective Center Location8 | N/A 1.55 in39.4 mm |
Inner Ring Width (B) |
N/A 3.3649 in85.468 mm |
Weight |
N/A 530.8 lb240.78 Kg |