
Cone Part Number |
N/A EE755285 |
Cup Part Number |
N/A 755361CD |
Bore (d) |
N/A 28.5000 in723.900 mm |
O.D. (D) |
N/A 36.0000 in914.400 mm |
Width (T) |
N/A 7.3749 in187.322 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 934000 lbf4150000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 139000 lbf619000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 242000 lbf1080000 N |
| e Factor 4 | N/A 0.38 |
| K Factor 5 | N/A 1.54 |
Series |
N/A 755000 |
Outer Ring Width (C) |
N/A 5.5 in139.7 mm |
| Max Shaft Fillet Radius6 | N/A 0.22 in5.6 mm |
| Max Housing Fillet Radius7 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 29.76 in756 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 34.61 in879.09 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.34 in8.6 mm |
| Effective Center Location8 | N/A 2.17 in55.1 mm |
Inner Ring Width (B) |
N/A 3.1875 in80.963 mm |
Weight |
N/A 575.27 lb260.938 Kg |