
Cone Part Number |
N/A EE820085 |
Cup Part Number |
N/A 820161CD |
Bore (d) |
N/A 8.5000 in215.900 mm |
O.D. (D) |
N/A 16.0000 in406.400 mm |
Width (T) |
N/A 7.6875 in195.263 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 577000 lbf2560000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 85900 lbf382000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 149000 lbf665000 N |
| e Factor 4 | N/A 0.39 |
| K Factor 5 | N/A 1.48 |
Series |
N/A 820000 |
Outer Ring Width (C) |
N/A 5.8125 in147.638 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.88 in251 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.69 in372.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.38 in9.65 mm |
| Effective Center Location8 | N/A -0.49 in-12.4 mm |
Inner Ring Width (B) |
N/A 3.6875 in93.663 mm |
Weight |
N/A 232.55 lb105.481 Kg |