
Cone Part Number |
N/A EE822100 |
Cup Part Number |
N/A 822176CD |
Bore (d) |
N/A 10.0000 in254.000 mm |
O.D. (D) |
N/A 17.5 in444.5 mm |
Width (T) |
N/A 6.5 in165.1 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 460000 lbf2050000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 68500 lbf305000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 119000 lbf531000 N |
| e Factor 4 | N/A 0.72 |
| K Factor 5 | N/A 1.71 |
Series |
N/A 822000 |
Outer Ring Width (C) |
N/A 4.5 in114.3 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.34 in288 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.99 in406.15 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.42 in10.7 mm |
| Effective Center Location8 | N/A -0.21 in-5.3 mm |
Inner Ring Width (B) |
N/A 2.875 in73.025 mm |
Weight |
N/A 205.5 lb93.21 Kg |