
Cone Part Number |
N/A EE833160X |
Cup Part Number |
N/A 833233D |
Bore (d) |
N/A 16.0000 in406.400 mm |
O.D. (D) |
N/A 23.2500 in590.550 mm |
Width (T) |
N/A 9 in228.6 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 903000 lbf4020000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 598000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 234000 lbf1040000 N |
| e Factor 4 | N/A 0.68 |
| K Factor 5 | N/A 1.8 |
Series |
N/A 833000 |
Outer Ring Width (C) |
N/A 6.875 in174.625 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 17.64 in448 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 22.09 in561.10 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.35 in8.9 mm |
| Effective Center Location8 | N/A -0.31 in-7.9 mm |
Inner Ring Width (B) |
N/A 4.25 in107.95 mm |
Weight |
N/A 427.10 lb193.72 Kg |