
Cone Part Number |
N/A EE843220 |
Cup Part Number |
N/A 843291CD |
Bore (d) |
N/A 22 in558.8 mm |
O.D. (D) |
N/A 29.0000 in736.600 mm |
Width (T) |
N/A 7.3751 in187.328 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 810000 lbf3600000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 536000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 210000 lbf934000 N |
| e Factor 4 | N/A 0.72 |
| K Factor 5 | N/A 1.7 |
Series |
N/A 843000 |
Outer Ring Width (C) |
N/A 5.4375 in138.113 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 23.27 in591 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 27.96 in710.20 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.33 in8.4 mm |
| Effective Center Location8 | N/A 0.89 in22.6 mm |
Inner Ring Width (B) |
N/A 3.4688 in88.108 mm |
Weight |
N/A 432.2 lb196.05 Kg |