
Cone Part Number |
N/A EE923095 |
Cup Part Number |
N/A 923176D |
Bore (d) |
N/A 9.5000 in241.300 mm |
O.D. (D) |
N/A 17.5 in444.5 mm |
Width (T) |
N/A 8.2499 in209.547 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 713000 lbf3170000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 106000 lbf472000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 185000 lbf822000 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.73 |
Series |
N/A 923000 |
Outer Ring Width (C) |
N/A 6.25 in158.75 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.91 in277 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 16.06 in406.91 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.43 in10.9 mm |
| Effective Center Location8 | N/A -0.76 in-19.3 mm |
Inner Ring Width (B) |
N/A 3.9375 in100.013 mm |
Weight |
N/A 287.56 lb130.433 Kg |