
Cone Part Number |
N/A H247540 |
Cup Part Number |
N/A H247510CD |
Bore (d) |
N/A 8.6604 in219.974 mm |
O.D. (D) |
N/A 15.1250 in384.175 mm |
Width (T) |
N/A 9.3749 in238.122 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 752000 lbf3340000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 112000 lbf498000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 195000 lbf867000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A H247500 |
Outer Ring Width (C) |
N/A 7.625 in193.675 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.2 in259 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.32 in363.70 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.37 in9.4 mm |
| Effective Center Location8 | N/A -1.1 in-27.9 mm |
Inner Ring Width (B) |
N/A 4.4375 in112.713 mm |
Weight |
N/A 245.56 lb111.386 Kg |