
Cone Part Number |
N/A H249148 |
Cup Part Number |
N/A H249111CD |
Bore (d) |
N/A 9.5000 in241.300 mm |
O.D. (D) |
N/A 16.0000 in406.400 mm |
Width (T) |
N/A 8.4999 in215.897 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 732000 lbf3260000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 109000 lbf485000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 190000 lbf844000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A H249100 |
Outer Ring Width (C) |
N/A 7.25 in184.15 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.75 in273 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.27 in387.86 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.4 in10.2 mm |
| Effective Center Location8 | N/A -0.85 in-21.6 mm |
Inner Ring Width (B) |
N/A 3.9375 in100.013 mm |
Weight |
N/A 227.2 lb103.056 Kg |