
Cone Part Number |
N/A HH221434 |
Cup Part Number |
N/A HH221410D |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 4.9999 in126.997 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 209000 lbf929000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 31100 lbf138000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 54200 lbf241000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.74 |
Series |
N/A HH221400 |
Outer Ring Width (C) |
N/A 4.125 in104.775 mm |
| Max Shaft Fillet Radius6 | N/A 0.310 in7.900 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.72 in120 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.06 in179.32 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.08 in2 mm |
| Effective Center Location8 | N/A -0.59 in-15 mm |
Inner Ring Width (B) |
N/A 2.2650 in57.531 mm |
Weight |
N/A 36.18 lb16.409 Kg |