
Cone Part Number |
N/A HH224346 |
Cup Part Number |
N/A HH224310CD |
Bore (d) |
N/A 4.5000 in114.300 mm |
O.D. (D) |
N/A 8.3750 in212.725 mm |
Width (T) |
N/A 5.6249 in142.872 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 266000 lbf1180000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 39600 lbf176000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 69000 lbf307000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.79 |
Series |
N/A HH224300 |
Outer Ring Width (C) |
N/A 4.625 in117.475 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.63 in143 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.95 in201.93 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.16 in4.1 mm |
| Effective Center Location8 | N/A -0.74 in-18.8 mm |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Weight |
N/A 44.59 lb20.227 Kg |