
Cone Part Number |
N/A HH234048 |
Cup Part Number |
N/A HH234011CD |
Bore (d) |
N/A 6.0000 in152.400 mm |
O.D. (D) |
N/A 12.1250 in307.975 mm |
Width (T) |
N/A 7.8749 in200.022 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 451000 lbf2010000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 67200 lbf299000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 117000 lbf520000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.79 |
Series |
N/A HH234000 |
Outer Ring Width (C) |
N/A 6.125 in155.575 mm |
| Max Shaft Fillet Radius6 | N/A 0.380 in9.700 mm |
| Max Housing Fillet Radius7 | N/A 0.090 in2.3 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.52 in191 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.26 in286.00 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.46 in11.7 mm |
| Effective Center Location8 | N/A -1.04 in-26.4 mm |
Inner Ring Width (B) |
N/A 3.6875 in93.663 mm |
Weight |
N/A 134.12 lb60.834 Kg |