
Cone Part Number |
N/A HH249949 |
Cup Part Number |
N/A HH249910CD |
Bore (d) |
N/A 9.7500 in247.650 mm |
O.D. (D) |
N/A 16.0000 in406.400 mm |
Width (T) |
N/A 9.75 in247.65 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 814000 lbf3620000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 121000 lbf539000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 211000 lbf939000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A HH249900 |
Outer Ring Width (C) |
N/A 8 in203.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.18 in284 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.10 in383.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.28 in7.1 mm |
| Effective Center Location8 | N/A -1.13 in-28.7 mm |
Inner Ring Width (B) |
N/A 4.625 in117.475 mm |
Weight |
N/A 274.28 lb124.413 Kg |