
Cone Part Number |
N/A HH953749 |
Cup Part Number |
N/A HH953710D |
Bore (d) |
N/A 10.0000 in254.000 mm |
O.D. (D) |
N/A 21.0000 in533.400 mm |
Width (T) |
N/A 10.8749 in276.222 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1050000 lbf4670000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 156000 lbf696000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 272000 lbf1210000 N |
| e Factor 4 | N/A 0.94 |
| K Factor 5 | N/A 0.62 |
Series |
N/A HH953700 |
Outer Ring Width (C) |
N/A 6.5 in165.1 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 13.78 in350 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 19.54 in496.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.86 in21.8 mm |
| Effective Center Location8 | N/A 1.79 in45.5 mm |
Inner Ring Width (B) |
N/A 4.75 in120.65 mm |
Weight |
N/A 576.07 lb261.302 Kg |