
Cone Part Number |
N/A HM231149 |
Cup Part Number |
N/A HM231111CD |
Bore (d) |
N/A 5.8750 in149.225 mm |
O.D. (D) |
N/A 9.3125 in236.538 mm |
Width (T) |
N/A 5.1874 in131.76 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 234000 lbf1040000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 34800 lbf155000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 60600 lbf269000 N |
| e Factor 4 | N/A 0.32 |
| K Factor 5 | N/A 1.83 |
Series |
N/A HM231100 |
Outer Ring Width (C) |
N/A 4.1875 in106.363 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.57 in167 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.84 in224.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.14 in3.6 mm |
| Effective Center Location8 | N/A -0.45 in-11.4 mm |
Inner Ring Width (B) |
N/A 2.23 in56.642 mm |
Weight |
N/A 41.99 lb19.047 Kg |