
Cone Part Number |
N/A HM237542 |
Cup Part Number |
N/A HM237510CD |
Bore (d) |
N/A 6.8750 in174.625 mm |
O.D. (D) |
N/A 11.3750 in288.925 mm |
Width (T) |
N/A 5.625 in142.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 382000 lbf1700000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 56900 lbf253000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 99100 lbf441000 N |
| e Factor 4 | N/A 0.32 |
| K Factor 5 | N/A 1.83 |
Series |
N/A HM237500 |
Outer Ring Width (C) |
N/A 4.375 in111.125 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.95 in202 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.69 in271.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.2 in5.1 mm |
| Effective Center Location8 | N/A -0.46 in-11.7 mm |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Weight |
N/A 71.78 lb32.558 Kg |