
Cone Part Number |
N/A HM252349 |
Cup Part Number |
N/A HM252310CD |
Bore (d) |
N/A 10.2500 in260.350 mm |
O.D. (D) |
N/A 16.625 in422.275 mm |
Width (T) |
N/A 7.0311 in178.59 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 605000 lbf2690000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 90100 lbf401000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 157000 lbf698000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A HM252300 |
Outer Ring Width (C) |
N/A 5.5 in139.7 mm |
| Max Shaft Fillet Radius6 | N/A 0.270 in6.900 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.5 in292 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.79 in399.54 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.35 in8.9 mm |
| Effective Center Location8 | N/A -0.37 in-9.4 mm |
Inner Ring Width (B) |
N/A 3.1406 in79.771 mm |
Weight |
N/A 187.61 lb85.099 Kg |