
Cone Part Number |
N/A HM259049 |
Cup Part Number |
N/A HM259010CD |
Bore (d) |
N/A 12.5000 in317.500 mm |
O.D. (D) |
N/A 17.6250 in447.675 mm |
Width (T) |
N/A 7.1249 in180.972 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 656000 lbf2920000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 97800 lbf435000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 170000 lbf757000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.74 |
Series |
N/A HM259000 |
Outer Ring Width (C) |
N/A 5.75 in146.05 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 13.43 in341 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 16.87 in428.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.19 in4.8 mm |
| Effective Center Location8 | N/A -0.19 in-4.8 mm |
Inner Ring Width (B) |
N/A 3.375 in85.725 mm |
Weight |
N/A 187.44 lb85.02 Kg |