
Cone Part Number |
N/A HM262748 |
Cup Part Number |
N/A HM262710CD |
Bore (d) |
N/A 13.6250 in346.075 mm |
O.D. (D) |
N/A 19.2500 in488.950 mm |
Width (T) |
N/A 7.875 in200.025 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 730000 lbf3250000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 109000 lbf483000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 189000 lbf842000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.74 |
Series |
N/A HM262700 |
Outer Ring Width (C) |
N/A 6.25 in158.75 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 14.84 in377 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 18.40 in467.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.32 in8.1 mm |
| Effective Center Location8 | N/A -0.25 in-6.4 mm |
Inner Ring Width (B) |
N/A 3.75 in95.25 mm |
Weight |
N/A 241.3 lb109.452 Kg |