
Cone Part Number |
N/A HM266447 |
Cup Part Number |
N/A HM266410CD |
Bore (d) |
N/A 15.0000 in381.000 mm |
O.D. (D) |
N/A 21.5 in546.1 mm |
Width (T) |
N/A 8.7499 in222.247 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 963000 lbf4290000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 143000 lbf638000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 250000 lbf1110000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Series |
N/A HM266400 |
Outer Ring Width (C) |
N/A 7 in177.8 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 16.34 in415 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 20.55 in519.94 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
| Effective Center Location8 | N/A -0.28 in-7.1 mm |
Inner Ring Width (B) |
N/A 4.125 in104.775 mm |
Weight |
N/A 356.44 lb161.68 Kg |