
Cone Part Number |
N/A L217849 |
Cup Part Number |
N/A L217810D |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 4.8750 in123.825 mm |
Width (T) |
N/A 1.9998 in50.795 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 36300 lbf161000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5400 lbf24000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 9400 lbf41800 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.77 |
Series |
N/A L217800 |
Outer Ring Width (C) |
N/A 1.6875 in42.863 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.82 in97 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.72 in119.13 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
| Effective Center Location8 | N/A 0 in0 mm |
Inner Ring Width (B) |
N/A 0.8125 in20.638 mm |
Weight |
N/A 3.57 lb1.618 Kg |